Technical Specifications
Maximum Horsepower385 - 565 bhp
Peak Torque1450-1850 lb-ft
Governed Speed2000 rpm
Clutch Engagement Torque1000 lb-ft
Number of Cylinders6
Bore and Stroke5.39 x 6.65 in (137 x 169 mm)
Engine Displacement912 cu in (14.9 L)
Compression Ratio17:1
Operating Cycles4 (4)
Oil System Capacity14 US gal (53 L)
Net Weight with Std Accessories2,940 lb (1,334 kg)
  

© 2003-2009 Cummins Inc, Box 3005, Columbus, IN 47202-3005 U.S.A.