| REPTO | ||||||||||
|
REPTO - Rear Engine Power Take-Off Availability:
Applications:
How REPTO works:
REPTO advantages over front-mounted PTOs:
How REPTO increases GVW under the "Bridge Law":
Both trucks must meet overall length restriction of 40 ft. Truck A has front-mounted PTO. This requires use of hydraulic pump mounted in front of cab, which wastes frame length and limits wheelbase to 243 in. Truck B has REPTO, with rear-mounted hydraulic pump. Entire length of frame is used to allow 264" wheelbase. Additional 21 in. wheelbase allows up to 1,200 lb additional payload.
REPTO Specifications:
* Maximum ratings may be used for intermittent load applications where the average load does not exceed the continuous rating and where full-throttle operation does not exceed 60 minutes without interruption. ** Option on ISM only Warranty: Same as base engine warranty. Sales Tools: Flyer (Bulletin 3605863)(Adobe Acrobat Reader File) |
© 2003-2009 Cummins Inc, Box 3005, Columbus, IN 47202-3005 U.S.A.