Extended Coverage: Aftertreatment Coverage 2017 and 2020 Products
Available on ISB/B6.7 & ISX15/X15 2017 and 2020 engines in the United States and Canada.
Only 2017 and 2020 engines are eligible to purchase 2017 or 2020 Extended Coverage programs.
Protection to ensure against major repair costs, no matter where your business takes you. Aftertreatment Coverage includes:
- Registered parts and labor
- Components not supplied by Cummins are not covered under this Plan.
- Covers all these components including mounting hardware and gaskets:
- Complete Aftertreatment System (DPF and SCR System)
- Aftertreatment Differential Pressure Sensor Body and Mounting Hardware
- Aftertreatment Fuel Pressure Sensor O-Ring
- Aftertreatment Fuel Pressure Sensor Body
- Aftertreatment Temperature Sensor Connector
- Aftertreatment/Exhaust Gas Temperature Sensor Body
- Aftertreatement Wiring Pigtail
- SCR/DPF Temperature Sensor Interface Module Mounting Hardware
- SCR/DPF Temperature Sensor Module
- Aftertreatment Injector and Fuel Lines
- Aftertreatment Injecotr (Heavy Duty Only)
- Aftertreatment Fuel Supply Line & Return Line
- Catalytic Convertor Particulate Filter
- Aftertreatment Differential Pressure Sensor Bracket
- Decomposition Tube
- Aftertreatment Diesel Exhaust Fluid Dosing Unit & Valve
- Aftertreatment Selective Catalyst Reduction (SCR) Catalyst
- NH3/NOx Sensor Module
- NH3/NOx Sensor Probe
- Aftertreatment Soot Sensor
Protection Plan 1 of greater or equal duration must be purchased to be eligible for aftertreatment coverage.
Aftertreatment Coverage
X15 Efficiency and Productivity Series- 2017 and 2020 Products
Productivity Series - 430V, 450V, 470V, 500V
Years | Miles | Kilometers |
---|
3 | 300,000 | 482,803 |
3 | 350,000 | 563,270 |
3 | 400,000 | 643,738 |
3 | 500,000 | 804,672 |
4 | 400,000 | 643,738 |
4 | 450,000 | 724,205 |
4 | 500,000 | 804,672 |
5 | 100,000 | 160,934 |
5 | 200,000 | 321,869 |
5 | 300,000 | 482,803 |
5 | 400,000 | 643,738 |
5 | 500,000 | 804,672 |
5 | 550,000 | 885,139 |
5 | 600,000 | 965,606 |
6 | 250,000 | 402,336 |
6 | 500,000 | 804,672 |
6 | 600,000 | 965,606 |
Program ID | AT3 |
MATRIX | 233916
|
X15 Performance and Productivity Series - 2017 and 2020 Products
Productivity Series - 565V, 605V
Years | Miles | Kilometers |
---|
3 | 300,000 | 482,803 |
3 | 350,000 | 563,270 |
3 | 400,000 | 643,738 |
3 | 500,000 | 804,672 |
4 | 400,000 | 643,738 |
4 | 450,000 | 724,205 |
4 | 500,000 | 804,672 |
5 | 100,000 | 160,934 |
5 | 200,000 | 321,869 |
5 | 300,000 | 482,803 |
5 | 400,000 | 643,738 |
5 | 500,000 | 804,672 |
Program ID | AT3 |
MATRIX | 233820
|
B6.7 - 2017 Products
Years | Miles | Kilometers |
---|
4 | 150,000 | 241,402 |
4 | 200,000 | 321,869 |
5 | 100,000 | 160,934 |
5 | 150,000 | 241,402 |
5 | 200,000 | 321,869 |
5 | 250,000 | 402,336 |
5 | 300,000 | 482,803 |
6 | 150,000 | 241,402 |
6 | 200,000 | 321,869 |
6 | 250,000 | 402,336 |
Program ID | AT3 |
MATRIX | 231345 |
L9 - 2017 Products
Years | Miles | Kilometers |
---|
3 | 100,000 | 160,934 |
3 | 150,000 | 241,402 |
4 | 150,000 | 241,402 |
4 | 200,000 | 321,869 |
5 | 100,000 | 160,934 |
5 | 150,000 | 241,402 |
5 | 200,000 | 321,869 |
5 | 250,000 | 402,336 |
5 | 300,000 | 482,803 |
6 | 150,000 | 241,402 |
6 | 200,000 | 321,869 |
6 | 250,000 | 402,336 |
Program ID | AT3 |
MATRIX | 231545
|
Coverage purchased must be documented on a Cummins Extended Coverage Certificate. The certificate must be signed and dated by the customer.
For complete coverage details see legal description (3381454)
Questions onCoverage Content or Certificate Registration contact:
Local Factory Representative or a Cummins Distributor
Questions on Filing Claims contact: Cummins Worldwide Claims Management